??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Series
204
Shaft Size
3/4 Inch
Part Number
127723
Description
F2B-DLEZ-012-SHCR
Weight
1.10 lbs
A
1.28 Inch
B
4.38 Inch
C
1.30 Inch
D
3.54 Inch
Bolt Diameter
3/8 Inch
H
0.32 Inch
J
0.41 Inch
L
1.71 Inch
M
2.38 Inch
Capacity Static
1390 lbs
Capacity Dynamic
2899 lbs
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.